IESNA:LM-63-2002
[TEST]P1645140
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-840-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7578.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
913.1 926.2 951.7 978.3 1015.8 1070.0 1141.7 1218.2 1285.6 1361.0 1432.7 1523.4 1620.0 1717.2 1803.5 
1897.9 2005.4 2120.5 2287.2 2466.9 2610.2 2714.5 2799.1 2843.7 2742.1 2461.5 1974.5 1126.0 488.1 225.8 159.6 
121.1 77.1 52.1 27.7 0.0 0.0 
913.1 925.1 949.5 976.1 1015.8 1069.0 1137.4 1217.7 1288.3 1358.9 1439.2 1526.1 1627.6 1722.6 1808.4 
1903.9 2010.9 2133.0 2305.7 2483.7 2624.3 2726.9 2816.5 2849.1 2751.4 2474.5 1978.8 1118.4 489.1 229.1 162.3 
124.9 77.1 53.7 28.8 0.0 0.0 
913.1 924.5 947.3 976.7 1016.8 1069.0 1133.6 1211.7 1282.9 1353.4 1432.1 1521.7 1620.0 1717.2 1807.3 
1895.8 1997.8 2139.0 2314.3 2511.4 2686.8 2809.5 2902.8 2970.2 2917.0 2673.7 2185.1 1394.1 616.2 283.9 189.5 
138.4 91.7 62.4 32.6 0.5 0.0 
913.1 927.8 950.1 978.3 1018.5 1067.9 1126.5 1197.6 1272.0 1339.3 1419.1 1503.8 1605.3 1703.1 1810.5 
1902.3 2000.6 2134.1 2301.9 2516.8 2753.5 2947.4 3114.6 3245.4 3279.1 3118.9 2722.6 1941.9 958.2 414.8 237.8 
165.0 110.2 70.0 32.0 0.5 0.0 
913.1 926.7 947.9 976.7 1019.0 1069.5 1124.3 1183.5 1253.0 1325.2 1397.4 1485.4 1586.3 1681.3 1792.6 
1895.2 1992.4 2115.1 2293.7 2523.4 2808.9 3072.8 3368.1 3584.7 3755.7 3769.8 3489.2 2879.5 1863.7 795.9 
365.9 225.8 137.9 79.3 38.0 1.1 0.0 
913.1 926.2 945.7 975.6 1017.4 1067.9 1118.4 1173.7 1234.5 1305.7 1376.2 1455.5 1543.4 1643.9 1745.4 
1850.7 1967.4 2101.0 2273.6 2508.2 2813.3 3165.6 3514.7 3857.2 4197.1 4424.0 4452.3 4085.3 3301.9 2048.3 
798.1 282.8 147.1 83.6 33.1 1.6 0.0 
913.1 926.2 945.2 973.9 1014.1 1064.6 1119.4 1175.9 1233.4 1299.1 1370.8 1445.2 1521.2 1611.8 1725.9 
1844.7 1937.0 2047.8 2208.5 2416.4 2696.0 3039.1 3433.8 3892.5 4374.1 4818.7 5128.7 5148.8 4782.3 3899.6 
2608.6 1248.1 360.5 154.7 65.1 7.1 0.0 
913.1 925.6 944.1 972.9 1012.5 1061.9 1117.8 1175.4 1236.2 1297.0 1373.0 1445.2 1519.0 1607.0 1723.7 
1833.9 1922.4 2029.3 2186.2 2394.7 2672.7 3012.5 3400.1 3854.5 4342.6 4798.6 5123.8 5177.6 4831.7 3944.1 
2702.0 1470.7 427.3 165.0 64.6 7.6 0.0 
913.1 924.5 940.3 966.9 1005.4 1053.2 1109.7 1171.0 1230.7 1294.8 1367.0 1443.0 1512.5 1598.3 1700.9 
1801.3 1874.1 1989.2 2165.1 2398.5 2693.3 3029.3 3393.1 3787.2 4199.3 4606.4 4890.9 4983.2 4716.1 3844.8 
2750.3 1751.9 857.2 247.6 90.7 19.0 0.0 
913.1 920.2 933.8 956.6 992.4 1036.4 1086.9 1140.1 1199.8 1259.5 1320.3 1377.3 1435.9 1500.0 1583.6 
1662.3 1747.6 1901.2 2117.8 2393.1 2710.7 3068.4 3441.4 3813.8 4213.9 4527.2 4705.2 4675.9 4187.9 3351.8 
2507.1 1559.7 642.8 218.8 99.3 30.4 0.0 
913.1 914.2 924.5 944.1 975.0 1011.4 1055.4 1099.9 1143.9 1188.9 1237.3 1275.3 1319.8 1365.4 1427.3 
1492.4 1595.0 1763.9 1999.5 2289.4 2638.5 3035.3 3460.4 3912.6 4323.0 4559.7 4565.7 4185.7 3330.1 2422.9 
1596.6 822.5 323.0 133.0 50.5 16.8 0.0 
913.1 917.5 925.6 944.1 973.4 1011.4 1047.8 1090.7 1130.3 1171.0 1209.6 1241.6 1277.4 1318.7 1374.1 
1442.5 1559.7 1726.9 1939.8 2200.3 2512.0 2867.6 3236.7 3593.4 3839.3 3905.6 3750.8 3312.7 2506.5 1732.9 
1076.6 531.5 226.9 104.2 44.5 15.2 0.0 
913.1 911.0 918.0 935.4 963.1 997.3 1034.8 1073.8 1109.1 1143.9 1175.4 1199.2 1229.6 1268.7 1324.7 
1408.8 1521.2 1647.7 1788.8 1953.3 2162.9 2395.8 2641.2 2871.4 2997.3 2982.1 2819.2 2419.1 1807.3 1192.7 
701.4 340.9 170.5 87.9 46.7 22.8 0.0 
913.1 914.2 919.7 935.4 963.6 997.3 1032.0 1064.1 1091.2 1112.4 1132.5 1150.9 1177.5 1215.0 1240.0 
1242.7 1220.4 1172.6 1101.0 1018.5 950.6 917.5 886.5 810.5 681.9 529.3 397.4 302.9 237.2 202.0 175.9 147.7 
119.4 95.5 66.2 33.7 0.0 
913.1 913.1 917.5 932.7 960.4 990.8 1019.0 1040.2 1054.3 1064.1 1073.3 1069.0 1048.9 1010.3 952.2 
874.6 777.4 667.8 564.6 484.3 421.3 376.2 341.5 314.3 292.6 270.4 248.6 229.6 211.7 196.0 175.9 153.1 125.4 
98.3 66.2 29.3 0.0 
913.1 916.4 920.7 936.5 962.0 987.0 1001.6 1008.1 1015.2 1014.7 997.3 961.5 905.0 832.8 741.0 
642.8 559.2 496.2 449.5 413.1 380.6 352.3 328.4 311.1 298.0 282.3 261.7 240.5 224.2 204.1 175.9 147.1 118.4 86.3 
54.3 11.4 0.0 
913.1 916.4 923.5 938.7 960.9 975.6 980.5 986.4 985.3 965.8 922.4 859.9 772.5 678.1 591.2 531.5 
492.9 462.5 432.7 405.5 374.1 345.8 332.2 325.7 317.6 299.7 276.3 258.4 258.4 246.5 215.5 180.2 135.7 102.1 57.5 4.9 
0.0 
913.1 910.4 920.7 936.5 952.2 957.7 964.2 970.1 954.9 909.9 846.4 759.5 661.2 580.4 525.0 485.3 
452.2 420.7 387.6 354.0 343.1 339.3 339.9 342.6 335.5 317.0 298.0 292.1 311.1 310.5 301.8 246.5 195.4 142.8 76.5 2.7 
0.0 
913.1 908.8 920.7 939.7 949.5 951.1 959.8 959.8 929.4 871.3 788.8 695.4 609.1 544.5 495.7 453.9 
415.9 374.6 339.3 327.4 320.3 318.7 324.1 329.5 321.4 307.8 294.2 307.8 318.1 310.5 286.1 234.0 192.7 142.8 72.7 1.1 
0.0 
913.1 909.3 924.0 945.7 951.1 952.2 960.9 951.1 908.3 839.9 753.0 660.7 584.2 524.4 470.7 423.5 
380.6 338.8 320.3 310.5 306.7 307.3 315.4 319.2 308.4 294.2 289.4 308.9 305.1 296.4 261.1 218.8 178.1 134.6 65.1 0.0 
0.0 
913.1 902.8 919.1 940.8 946.8 948.4 957.1 942.5 896.9 823.0 740.0 646.0 570.0 510.3 452.2 399.0 
353.4 319.8 306.7 299.1 297.5 300.2 306.2 310.0 304.6 300.2 305.6 329.5 324.1 296.4 249.7 206.8 162.3 112.9 53.2 0.0 
0.0 
913.1 900.7 916.4 938.1 944.6 946.8 954.4 940.3 894.1 826.3 736.2 642.2 570.6 508.1 448.4 396.3 
349.6 317.0 304.0 296.4 295.3 297.5 303.5 306.7 302.9 300.8 306.2 327.4 319.8 288.3 243.2 202.5 157.4 104.8 48.9 0.0 
0.0 
